(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

S45C Heavy Door Roller Wide Type V Type

S45C Heavy Door Roller Wide Type V Type

Employs high-grade machinery bearings for superior durability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JGMW2005
JGMW2505
JGMW3005
JGPW2005
JGPW2505
JGPW3005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThe material of frames Type Wheel Shape Wheel Material Wheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

SGD 1,340.70

1 Piece(s) 10 Day(s) SteelHeavy-Duty Door RollerV TypeMetal200300200

SGD 2,282.10

1 Piece(s) 10 Day(s) SteelHeavy-Duty Door RollerV TypeMetal250350250

SGD 2,817.80

1 Piece(s) 10 Day(s) SteelHeavy-Duty Door RollerV TypeMetal300400300

SGD 1,151.90

1 Piece(s) 10 Day(s) No-----200

SGD 1,880.30

1 Piece(s) 10 Day(s) No-----250

SGD 2,423.70

1 Piece(s) 10 Day(s) No-----300

Loading...

  1. 1

Basic Information

Car Material Steel Shape V Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)