(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

MC Soundproof Heavy Door Roller Slim Type Cam V Type

MC Soundproof Heavy Door Roller Slim Type Cam V Type

· The frame width has been reduced by 34% compared with conventional heavy-duty door rollers (50 mm, compared to conventional models produced by the same manufacturer).
· Drastically reduced noise compared to types that employ metallic wheels.
· Boasts excellent corrosion and chemical resistance properties.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JKM-0509
JKM-0759
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

SGD 50.38

1 Piece(s) 10 Day(s) 5011050

SGD 90.21

1 Piece(s) 10 Day(s) 7514075

Loading...

  1. 1

Basic Information

Car Material Resin The material of frames Stainless Steel Type Heavy-Duty Door Roller
Wheel Shape V Type Wheel Material Resin Shape Mountain V Model

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)