(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Stainless Steel Heavy Door Roller Slim Type Cam V Type

Stainless Steel Heavy Door Roller Slim Type Cam V Type

Compared to conventional heavy-duty door rollers, the frame width has been reduced by 34%, making it slim. Heavy-duty door rollers with all stainless steel for high durability. It can be used for gates, entrance doors, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JKS-0509
JKS-0759
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

SGD 73.44

1 Piece(s) 10 Day(s) 5011050

SGD 121.64

1 Piece(s) 10 Day(s) 7514075

Loading...

  1. 1

Basic Information

Car Material Stainless Steel The material of frames Stainless Steel Type Heavy-Duty Door Roller
Wheel Shape V Type Wheel Material Metal Shape Mountain V Model

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)