(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Iron Heavy Door Roller Cam R Wheel Type

Part Number

Configured Part Number is shown.

 
Part Number
JHM-0508
JHM-0608
JHM-0758
JHM-0908
JHM-1058
JHM-1208
JHP-0508
JHP-0608
JHP-0758
JHP-0908
JHP-1058
JHP-1208
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThe material of frames Wheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

SGD 39.40

1 Piece(s) 7 Day(s) Steel5011050

SGD 48.50

1 Piece(s) 10 Day(s) Steel6012060

SGD 57.70

1 Piece(s) 10 Day(s) Steel7515075

SGD 89.10

1 Piece(s) 10 Day(s) Steel9018090

SGD 144.40

1 Piece(s) 10 Day(s) Steel105220105

SGD 186.40

1 Piece(s) 10 Day(s) Steel120250120

SGD 31.00

1 Piece(s) 10 Day(s) No50-50

SGD 37.80

1 Piece(s) 10 Day(s) No60-60

SGD 48.40

1 Piece(s) 10 Day(s) No75-75

SGD 71.90

1 Piece(s) 10 Day(s) No90-90

SGD 117.90

1 Piece(s) 10 Day(s) No105-105

SGD 146.80

1 Piece(s) 10 Day(s) No120-120

Loading...

  1. 1

Basic Information

Car Material Cast Iron Type Heavy-Duty Door Roller Wheel Shape Mountain R Roller Model
Wheel Material Metal Shape Mountain R Roller Model

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)