(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Iron Heavy Door Roller H Type

Part Number

Configured Part Number is shown.

 
Part Number
JHM-1506
JHP-1306
JHP-1506
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThe material of frames Wheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

SGD 547.40

1 Piece(s) 10 Day(s) Steel150300150

SGD 221.50

1 Piece(s) 10 Day(s) No130-130

SGD 387.90

1 Piece(s) 10 Day(s) No150-150

Loading...

  1. 1

Basic Information

Car Material Cast Iron Type Heavy-Duty Door Roller Wheel Shape H Type
Wheel Material Metal Shape H Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)