(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Door Roller for Heavy Loads Casters

Stainless Steel Door Roller for Heavy Loads Casters

Employs high-grade machinery bearings for superior durability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JBP-0907
JBP-1107
JBS-0907
JBS-1107
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThe material of frames Wheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

SGD 231.68

1 Piece(s) 10 Day(s) No90-90

SGD 390.10

1 Piece(s) 10 Day(s) No110-110

SGD 305.10

1 Piece(s) 10 Day(s) Stainless Steel9016090

SGD 452.00

1 Piece(s) 10 Day(s) Stainless Steel110180110

Loading...

  1. 1

Basic Information

Car Material Stainless Steel Type Heavy-Duty Door Roller Wheel Shape Toro Model
Wheel Material Metal Shape Toro Roller Model

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)