(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Stainless Steel Door Roller for Heavy Loads Flat Type

Stainless Steel Door Roller for Heavy Loads Flat Type

Employs high-grade machinery bearings for superior durability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JBP-0502
JBP-0602
JBP-0752
JBP-0902
JBP-1002
JBP-1102
JBS-0502
JBS-0602
JBS-0752
JBS-0902
JBS-1002
JBS-1102
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThe material of frames Wheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

SGD 76.58

1 Piece(s) 10 Day(s) No50-50

SGD 87.06

1 Piece(s) 10 Day(s) No60-60

SGD 119.54

1 Piece(s) 10 Day(s) No75-75

SGD 231.68

1 Piece(s) 10 Day(s) No90-90

SGD 305.04

1 Piece(s) 10 Day(s) No100-100

SGD 395.80

1 Piece(s) 10 Day(s) No110-110

SGD 90.21

1 Piece(s) 10 Day(s) Stainless Steel5011050

SGD 105.92

1 Piece(s) 10 Day(s) Stainless Steel6012060

SGD 172.80

1 Piece(s) 10 Day(s) Stainless Steel7515075

SGD 293.30

1 Piece(s) 10 Day(s) Stainless Steel9018090

SGD 401.10

1 Piece(s) 10 Day(s) Stainless Steel100220100

SGD 457.90

1 Piece(s) 10 Day(s) Stainless Steel110180110

Loading...

  1. 1

Basic Information

Car Material Stainless Steel Type Heavy-Duty Door Roller Wheel Shape Flat Type
Wheel Material Metal Shape Flat Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)