(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Heavy Load Door Roller with 440C Bearings Casters Type

Stainless Steel Heavy Load Door Roller with 440C Bearings Casters Type

Employs high-grade machinery bearings for superior durability.
· The 440C bearings give excellent durability and protection against rust.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JCP-0907
JCP-1107
JCP-1307
JCP-1507
JCP-2007
JCS-0907
JCS-1107
JCS-1307
JCS-1507
JCS-2007
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThe material of frames Type Wheel Shape Wheel Material Wheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

SGD 252.64

1 Piece(s) 10 Day(s) NoHeavy-Duty Door RollerToro ModelMetal90-90

SGD 426.40

1 Piece(s) 10 Day(s) NoHeavy-Duty Door RollerToro ModelMetal110-110

SGD 943.00

1 Piece(s) 10 Day(s) No-----130

SGD 1,395.10

1 Piece(s) 10 Day(s) No-----150

SGD 2,006.20

1 Piece(s) 10 Day(s) No-----200

SGD 367.30

1 Piece(s) 10 Day(s) Stainless SteelHeavy-Duty Door RollerToro ModelMetal9016090

SGD 511.20

1 Piece(s) 10 Day(s) Stainless SteelHeavy-Duty Door RollerToro ModelMetal110180110

SGD 1,177.20

1 Piece(s) 10 Day(s) Stainless SteelHeavy-Duty Door RollerToro ModelMetal130250130

SGD 1,719.30

1 Piece(s) 10 Day(s) Stainless SteelHeavy-Duty Door RollerToro ModelMetal150300150

SGD 2,333.30

1 Piece(s) 10 Day(s) Stainless SteelHeavy-Duty Door RollerToro ModelMetal200300200

Loading...

  1. 1

Basic Information

Car Material Stainless Steel Shape Toro Roller Model

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)