(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Heavy Load Door Roller with 440C Bearings Flat Type

Stainless Steel Heavy Load Door Roller with 440C Bearings Flat Type

Employs high-grade machinery bearings for superior durability.
· The 440C bearings give excellent durability and protection against rust.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JCP-0502
JCP-0602
JCP-0752
JCP-0902
JCP-1002
JCP-1102
JCP-1302
JCP-1502
JCP-2002
JCS-0502
JCS-0602
JCS-0752
JCS-0902
JCS-1002
JCS-1102
JCS-1302
JCS-1502
JCS-2002
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThe material of frames Type Wheel Shape Wheel Material Wheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

SGD 93.35

1 Piece(s) 10 Day(s) NoHeavy-Duty Door RollerFlat TypeMetal50-50

SGD 110.11

1 Piece(s) 10 Day(s) NoHeavy-Duty Door RollerFlat TypeMetal60-60

SGD 147.84

1 Piece(s) 10 Day(s) NoHeavy-Duty Door RollerFlat TypeMetal75-75

SGD 252.64

1 Piece(s) 10 Day(s) NoHeavy-Duty Door RollerFlat TypeMetal90-90

SGD 341.71

1 Piece(s) 10 Day(s) NoHeavy-Duty Door RollerFlat TypeMetal100-100

SGD 432.30

1 Piece(s) 10 Day(s) NoHeavy-Duty Door RollerFlat TypeMetal110-110

SGD 951.40

1 Piece(s) 10 Day(s) No-----130

SGD 1,412.70

1 Piece(s) 10 Day(s) NoHeavy-Duty Door RollerFlat TypeMetal150-150

SGD 2,025.80

1 Piece(s) 10 Day(s) No-----200

SGD 116.40

1 Piece(s) 10 Day(s) Stainless SteelHeavy-Duty Door RollerFlat TypeMetal5011050

SGD 137.36

1 Piece(s) 10 Day(s) Stainless SteelHeavy-Duty Door RollerFlat TypeMetal6012060

SGD 182.43

1 Piece(s) 10 Day(s) Stainless SteelHeavy-Duty Door RollerFlat TypeMetal7515075

SGD 354.00

1 Piece(s) 10 Day(s) Stainless SteelHeavy-Duty Door RollerFlat TypeMetal9018090

SGD 473.60

1 Piece(s) 10 Day(s) Stainless SteelHeavy-Duty Door RollerFlat TypeMetal100220100

SGD 517.30

1 Piece(s) 10 Day(s) Stainless SteelHeavy-Duty Door RollerFlat TypeMetal110180110

SGD 1,185.00

1 Piece(s) 10 Day(s) Stainless Steel-----130

SGD 1,735.80

1 Piece(s) 10 Day(s) Stainless SteelHeavy-Duty Door RollerFlat TypeMetal150300150

SGD 2,360.40

1 Piece(s) 10 Day(s) Stainless SteelHeavy-Duty Door RollerFlat TypeMetal200300200

Loading...

  1. 1

Basic Information

Car Material Stainless Steel Shape Flat Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)