(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F Plugs【30-250 Pieces Per Package】

F Plugs

Nylon F plug suitable for concrete, AAC, block, brick, stone, tile, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
F5-25
F10-50
F12-60
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipPilot Hole Dia.
(mm)
Wood Screw Diameter
(mm)
Pull-out strength (concrete)
(kN)
Pull-out Strength (ALC)
(kN)
Qty.
(piece)

SGD 19.31

250 Pieces Per Package

1 Pack(s) 5 Day(s) or more 52.6~42.10.7250

SGD 19.31

50 Pieces Per Package

1 Pack(s) 5 Day(s) or more 106–89.23.350

SGD 19.31

30 Pieces Per Package

1 Pack(s) 5 Day(s) or more 128–1011.53.730

Loading...

  1. 1

Basic Information

Type Plug Material Nylon Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)