(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AX Multi-Screw (for ALC) (Pan)【48-190 Pieces Per Package】

AX Multi-Screw (for ALC) (Pan)

Not to be underestimated. Doesn’t bend. Compatible with squares. ALC screw. Anchor not required.
Simple installation with no pilot hole required. Can also be used as a concrete screw.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MBA-545NB
MBA-560N
MBA-560NB
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Qty.
(piece)

SGD 78.17

190 Pieces Per Package

1 Pack(s) 7 Day(s) or more 45190 (value pack box)

SGD 35.66

48 Pieces Per Package

1 Pack(s) 5 Day(s) or more 6048

SGD 78.17

130 Pieces Per Package

1 Pack(s) 7 Day(s) or more 60130 (value pack box)

Loading...

  1. 1

Basic Information

Type Other concrete screws Thread Nominal (M) 5 Material Steel (cold forged carbon steel)
Surface Treatment (Details) Stainless coating Mounting Hole Shape Square/Cross Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)