(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Floor Nail

Floor Nail

[Features]·The body is threaded and plated to prevent it from rusting. Since it is used as a hidden nail for flooring, the head is cup-shaped as a punch hole. Application: Flooring, floor materials, floor plywood, general wood

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
85411838
85411845
85411850
85412138
85412145
85412150
85412450
85412765
85413075
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength Nail Head Diameter
(mm)
Size
(mm)

SGD 197.95

1 Piece(s) 6 Day(s) or more 381.81.8×38

SGD 197.95

1 Piece(s) 6 Day(s) or more 451.81.8×45

SGD 192.71

1 Piece(s) 6 Day(s) or more 501.81.8×50

SGD 187.47

1 Piece(s) 6 Day(s) or more 382.12.1×38

SGD 187.47

1 Piece(s) 6 Day(s) or more 452.12.1×45

SGD 182.22

1 Piece(s) 6 Day(s) or more 502.12.1×50

SGD 176.98

1 Piece(s) 6 Day(s) or more 502.42.4×50

SGD 176.98

1 Piece(s) 6 Day(s) or more 652.72.7×65

SGD 182.22

1 Piece(s) 6 Day(s) or more 7533.0×75

Loading...

  1. 1

Basic Information

Type Nails Material Iron Surface Treatment Chromate Plating
Detailed Shape Screw-shaped body

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)