(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

2x4 Construction Method Thick Round Iron Nails (30 kg Rose Nails)

2x4 Construction Method Thick Round Iron Nails (30 kg Rose Nails)

[Features]
· This product contains CN50, CN65, CN75, and CN90 size scales with color coatings.
[Applications]
· Mainly used as frame and plywood nails in 2 x 4 construction.
[Note]
· Sold by weight. For more details, please see our catalog.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
12120080
12120081
12120082
12120083
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNail Head Diameter
(mm)
Product Name Nail line diameter
(mm)
Nail Length
(mm)
Color Number of nail in a case

SGD 127.46

1 Piece(s) 6 Day(s) or more 6.8CN502.8750GreenApprox. 10,780

SGD 126.20

1 Piece(s) 6 Day(s) or more 7.2CN653.3365YellowApprox. 6,690

SGD 124.94

1 Piece(s) 6 Day(s) or more 7.8CN753.7675BlueApprox. 4,420

SGD 123.69

1 Piece(s) 6 Day(s) or more 8.3CN904.0490RedApprox. 3,110

Loading...

  1. 1

Basic Information

Type Nails Material Iron Sales Unit Box/package
Nail tip Corner destination

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)