(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bargain Hexagonal Socket Head Bolt (Cap Bolt) · Stainless Steel/Combined Sale -【3,000 Pieces Per Package】

Bargain Hexagonal Socket Head Bolt (Cap Bolt) · Stainless Steel/Combined Sale -

Over 1 million sold.
The Bargain cap bolt is a new product launched on August 17, 2015.
Optimized procurement method makes purchasing easier.
Very popular, cost-effective cap bolt.

Can be bought in bulk.
Save 20% by purchasing each nominal diameter in bulk instead of buying individual sizes separately.

[Specifications]
All screws – Material: Stainless steel; Surface treatment: None; Strength classification: A2-70; Sales unit: Small box


Part number: S3-SET. Contents: Length 6 – 1, 000 pieces; Length 8 – 1, 000 pieces; Length 10 – 1, 000 pieces

Part number: S4-SET. Contents: Length 6 – 1, 000 pieces; Length 8 – 1, 000 pieces; Length 10 – 1, 000 pieces

Part number: S5-SET. Contents: Length 10 – 800 pieces; Length 12 – 800 pieces; Length 20 – 500 pieces

Part number: S6-SET. Contents: Length 10 – 1, 000 pieces; Length 12 – 1, 000 pieces; Length 15 – 800 pieces; Length 20 – 750 pieces

Part Number

Configured Part Number is shown.

S3-SET

Part Number
S3-SET
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 58.60

3,000 Pieces Per Package

1 Pack(s) Same day 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3 Material SUS Surface Treatment No
Basic Shape Standard (Round) Mounting Hole Shape Hex Socket Pitch(mm) 0.5
Additional Shape Standard Screw Type Complete thread Thread Type Metric coarse
Sales Unit Box and Bag (Length Mixture ) Strength Class (Stainless Steel) A2-70 Application Standard
Components of a Package There is a set of "S3-6", "S3-8", "S3-10" in one box.

Please check the type/dimensions/specifications of the part S3-SET in the Bargain Hexagonal Socket Head Bolt (Cap Bolt) · Stainless Steel/Combined Sale - series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)