(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Strong Latch.
This equipment is suitable for locking doors and tooling cabinet, it has a bending steel rod for locking and unlocking, lightweight and convenient for gripping ,
moreover, this equipment come up with a hole for using with a keylock.
In addition, It can install in 2 ways
1. Install with hasp latch stopper
Door locking mechanism: slide the rod for holding on it
2. Install with locking plate,
Door locking mechanism: slider the rod into the door frame’s slot
[Features]
• Installation 2 methods
• Easy and convenient for installation (Use screw only 6 pcs)
• Material: Stainless steel (SUS304) and Iron
[Applications]
Suitable for locking doors in home residences and tooling cabinet
Japanese Only
Part Number
Configured Part Number is shown.
SL-N-SU-00-85
Part Number |
---|
SL-N-SU-00-85 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship |
---|---|---|---|---|
SGD 38.90 | 1 Piece(s) | 7 Day(s) |
Loading...
Body Material | SUS304 | Finish | No | Nominal | 85 |
---|---|---|---|---|---|
Strike plate length A(mm) | 85 | Mounting part length B(mm) | 46 | Width C(mm) | 42 |
Thickness t(mm) | 3 | Screw hole pitch D(mm) | 26 | The number of holes | 6 |
Strike plate screw hole diameter P1(φ) | 6 | Round jumping screw hole diameter P2(φ) | 5.2 | Accessory | With wooden screw/Without receiving surface |
Please check the type/dimensions/specifications of the part SL-N-SU-00-85 in the Slide Bar Latch, Strong Latch series.
How can we improve?
How can we improve?