(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Aluminum Air Blaster, AB Type

Aluminum Air Blaster, AB Type

With a conventional nozzle, the impact force is strongest directly below the nozzle and weaker at the end. Here, the internal structure has been optimized to make uniform blowing possible.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AB-10A
AB-15A
AB-25A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMin. Passage Dia.
(mm)

SGD 158.69

1 Piece(s) 10 Day(s) or more 100.7

SGD 158.69

1 Piece(s) 10 Day(s) or more 100.9

SGD 158.69

1 Piece(s) 10 Day(s) or more 101.2

Loading...

  1. 1

Basic Information

Spray Pattern Fan Air Source Compressor Material Aluminum
Mounting Angle Flat Angle Adjustment Straight Blow Type Amplification type
Type Air Nozzle Features High accuracy uniformity Applicable Fluid Compressed Air
Operating Pressure Range(MPa) 0.1::0.4 Mounting Screw R1/4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)