(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

YELLOC (Yellow Lock) Hydraulic Pipe Stopcock

YELLOC (Yellow Lock) Hydraulic Pipe Stopcock

Click this image to zoom it.

Move the mouse over the image to zoom

  • YELLOC (Yellow Lock) Hydraulic Pipe Stopcock
  • YELLOC (Yellow Lock) Hydraulic Pipe Stopcock
  • YELLOC (Yellow Lock) Hydraulic Pipe Stopcock
  • YELLOC (Yellow Lock) Hydraulic Pipe Stopcock
  • YELLOC (Yellow Lock) Hydraulic Pipe Stopcock

This product is designed to minimize oil and chemical leaks.
Keeps the work environment clean and safe for various hydraulic lines and chemical piping.
[Features]
·Easy to install and minimize leakage
·Prevents not only leakage but also foreign matter from entering the oil.
·Can be used many times with proper cleaning
·No tools are required for installation. Simply push in and twist
·Provides an easy and clean working environment
·Comes in a resealable blister pack

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
YELLOC-MICRO
YELLOC-MIXBOX
YELLOC-STD
YELLOC-XL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Nominal Diameter Specifications

SGD 265.93

1 Piece(s) 7 Day(s) or more 1mm~10mm20 piece of A Pack

SGD 265.93

1 Piece(s) 7 Day(s) or more 1 mm to 10 mm, 5 mm to 22 mm, 13 mm to 42 mmOne pack contains 10 (Micro: 4, Standard: 4, and X-L: 2)

SGD 265.93

1 Piece(s) 7 Day(s) or more 5mm~22mm10 piece of A Pack

SGD 265.93

1 Piece(s) 7 Day(s) or more 13mm~42mm4 piece of A Pack

Loading...

  1. 1

Basic Information

Type Related Components

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)