(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slide Rail Roller Type

Slide Rail Roller Type

General pull-out rails and rollers.
[Features]
· An extremely popular type for attaching to the bottom of drawers.
· Locks softly when pulled all the way out.
[Applications]
· Relatively low cost and easy-mount rail.

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AP1103W
AP1107W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke Ls
(mm)
Rail Length L
(mm)
Stroke Ls [Classification]
(mm)

SGD 11.55

1 Piece(s) Same day 315400~350

SGD 15.18

1 Piece(s) Same day 480600~500

Loading...

  1. 1

Basic Information

Type Roller Type Rail Material Steel Number of Rail Steps 2
Height H(mm) 12.5 Rail Surface Treatment Epoxy Resin Coating Load Capacity(kg) 25
Travel One-way Travel Specifications Removal - Refitting Allowed

Frequently asked question (FAQ)

Question: Are there drawer lengths other than the standard sizes available for use?
Answer: When the drawer is shorter than the standard regulated size, the remaining protrusion will be that much smaller.
When the drawer is longer than the standard regulated size, the remaining protrusion will be that much larger.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)