(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Deep bit in box【400 Pieces Per Package】

Deep bit in box

[Features]
· Uses a special hard coating.
· High level rust-proof properties.
· Excellent damage prevention properties.
· Environmentally friendly chrome free design.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CSPTRTFGBB-STNBS-D5-35

 
Part Number
CSPTRTFGBB-STNBS-D5-35
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 99.62

400 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Components Thread Nominal (M) 5 Length 35
Material Steel Surface Treatment Chromate Plating Surface Treatment (Details) Non-chrome S
Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)