(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Stainless steel SUSXM-7 Plaster Board Wood Backing Use Screw【700-1,000 Pieces Per Package】

Stainless steel SUSXM-7 Plaster Board Wood Backing Use Screw

[Features]With a length of 25 to 38 mm, these screws can be selected according to the substrate, whether it is wood or light steel.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CSPCSTSB-SXM7-D3.8-25
CSPCSTSB-SXM7-D3.8-28
CSPCSTSB-SXM7-D3.8-32
CSPCSTSB-SXM7-D3.8-38
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength

SGD 164.67

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 25

SGD 158.22

900 Pieces Per Package

1 Pack(s) 10 Day(s) or more 28

SGD 164.56

800 Pieces Per Package

1 Pack(s) 4 Day(s) or more 32

SGD 164.08

700 Pieces Per Package

1 Pack(s) 4 Day(s) or more 38

Loading...

  1. 1

Basic Information

Type Related Components Thread Nominal (M) 3.8 Material SUSXM-7
Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)