(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Trumpet Head Stainless Steel SUS410 Coarse Thread Screw in a Small Box【80-1,050 Pieces Per Package】

Trumpet Head Stainless Steel SUS410 Coarse Thread Screw in a Small Box

[Features]These screws are 25 to 125 mm long and come in 2 types: fully-threaded and partially threaded.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OTTNRPCSW-410-M3.8-25
OTTNRPCSW-410-M3.8-28
OTTNRPCSW-410-M3.8-32
OTTNRPCSW-410-M3.8-38
OTTNRPCSW-410-M3.8-45
OTTNRPCSW-410-M3.8-51
OTTRPCSNHB-410-M3.8-51
OTTRPCSNHB-410-M3.8-57
OTTRPCSNHB-410-M4.2-65
OTTRPCSNHB-410-M4.2-75
OTTRPCSNHB-410-M4.8-100
OTTRPCSNHB-410-M4.8-120
OTTRPCSW-410-M3.8-25
OTTRPCSW-410-M3.8-28
OTTRPCSW-410-M3.8-32
OTTRPCSW-410-M3.8-38
OTTRPCSW-410-M3.8-41
OTTRPCSW-410-M3.8-45
OTTRPCSW-410-M3.8-51
OTTRPCSWHB-410-M3.8-57
OTTRPCSWHB-410-M4.2-65
OTTRPCSWHB-410-M4.2-75
OTTRPCSWHB-410-M5.3-125
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipThread Nominal (M) Length Screw Type

SGD 51.42

900 Pieces Per Package

1 Pack(s) 4 Day(s) or more 3.825Full-Thread

SGD 58.60

800 Pieces Per Package

1 Pack(s) 10 Day(s) or more 3.828Full-Thread

SGD 51.42

750 Pieces Per Package

1 Pack(s) 4 Day(s) or more 3.832Full-Thread

SGD 57.13

650 Pieces Per Package

1 Pack(s) 10 Day(s) or more 3.838Full-Thread

SGD 58.60

500 Pieces Per Package

1 Pack(s) 10 Day(s) or more 3.845Full-Thread

SGD 59.34

450 Pieces Per Package

1 Pack(s) 10 Day(s) or more 3.851Full-Thread

SGD 46.15

450 Pieces Per Package

1 Pack(s) 10 Day(s) or more 3.851Half Thread

SGD 46.88

400 Pieces Per Package

1 Pack(s) 4 Day(s) or more 3.857Half Thread

SGD 48.34

300 Pieces Per Package

1 Pack(s) 4 Day(s) or more 4.265Half Thread

SGD 51.27

250 Pieces Per Package

1 Pack(s) 4 Day(s) or more 4.275Half Thread

SGD 50.98

120 Pieces Per Package

1 Pack(s) 10 Day(s) or more 4.8100Half Thread

SGD 50.40

80 Pieces Per Package

1 Pack(s) 10 Day(s) or more 4.8120Half Thread

SGD 76.91

1,050 Pieces Per Package

1 Pack(s) 10 Day(s) or more 3.825Full-Thread

SGD 83.51

950 Pieces Per Package

1 Pack(s) 10 Day(s) or more 3.828Full-Thread

SGD 87.17

850 Pieces Per Package

1 Pack(s) 10 Day(s) or more 3.832Full-Thread

SGD 87.17

850 Pieces Per Package

1 Pack(s) 10 Day(s) or more 3.838Full-Thread

SGD 82.04

700 Pieces Per Package

1 Pack(s) 10 Day(s) or more 3.841Full-Thread

SGD 85.70

650 Pieces Per Package

1 Pack(s) 10 Day(s) or more 3.845Full-Thread

SGD 88.63

550 Pieces Per Package

1 Pack(s) 10 Day(s) or more 3.851Full-Thread

SGD 87.91

500 Pieces Per Package

1 Pack(s) 10 Day(s) or more 3.857Half Thread

SGD 87.17

350 Pieces Per Package

1 Pack(s) 10 Day(s) or more 4.265Half Thread

SGD 87.91

300 Pieces Per Package

1 Pack(s) 10 Day(s) or more 4.275Half Thread

SGD 90.84

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 5.3125Half Thread

Loading...

  1. 1

Basic Information

Type Related Components Material SUS410 Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)