(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel SUS410 Ceiling Passivate Rivet Danba Screw【500 Pieces Per Package】

Stainless Steel SUS410 Ceiling Passivate Rivet Danba Screw

[Type] Coarse thread
[Screw nominal designation (M)] 4
[Length] 19
[Material] SUS410
[Surface treatment] None
[Surface treatment] (detail) none
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CSPBTSFSD-410-D4-19

 
Part Number
CSPBTSFSD-410-D4-19
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 271.04

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Course Thread Thread Nominal (M) 4 Length 19
Material SUS410 Sales Unit Box/package

Please check the type/dimensions/specifications of the part CSPBTSFSD-410-D4-19 in the Stainless Steel SUS410 Ceiling Passivate Rivet Danba Screw series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)