(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hexagon Head Trivalent Bright Chromate Screw【100-1,000 Pieces Per Package】

Hexagon Head Trivalent Bright Chromate Screw

[Type] Coarse thread
[Material] Steel
[Surface treatment] Trivalent chromate
[Surface treatment] (detail) trivalent white
[Mount hole shape] Hex hole
[Sales unit] Boxes/pack
[Screw nominal designation (M)] 3, 4, 5, 6
[Length] 5.5, 8, 8.5, 10, 13

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HXNS-ST3W-D4-13
HXNS-ST3W-D4-19
HXNS-ST3W-D4-25
HXNS-ST3W-D4-30
HXNS-ST3W-D5-16
HXNS-ST3W-D5-19
HXNS-ST3W-D5-25
HXNS-ST3W-D5-35
HXNS-ST3W-D6-25
HXNS-ST3W-D6-35
HXNS-ST3W-D6-40
HXNS-ST3W-D6-50
HXNS-ST3W-D6-60
HXNS-ST3W-D6-70
HXNSSFZ-ST3W-D6-80
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipThread Nominal (M) Length Screw Type

SGD 87.91

1,000 Pieces Per Package

1 Pack(s) 18 Day(s) or more 413Full-Thread

SGD 71.79

700 Pieces Per Package

1 Pack(s) 18 Day(s) or more 419Full-Thread

SGD 65.93

500 Pieces Per Package

1 Pack(s) 18 Day(s) or more 425Full-Thread

SGD 80.58

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 430Full-Thread

SGD 65.93

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 516Full-Thread

SGD 78.24

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 519Full-Thread

SGD 68.09

400 Pieces Per Package

1 Pack(s) 4 Day(s) or more 525Full-Thread

SGD 61.53

300 Pieces Per Package

1 Pack(s) 4 Day(s) or more 535Full-Thread

SGD 61.39

250 Pieces Per Package

1 Pack(s) 4 Day(s) or more 625Full-Thread

SGD 60.60

200 Pieces Per Package

1 Pack(s) 4 Day(s) or more 635Full-Thread

SGD 50.54

150 Pieces Per Package

1 Pack(s) 4 Day(s) or more 640Full-Thread

SGD 62.37

150 Pieces Per Package

1 Pack(s) 4 Day(s) or more 650Half Thread

SGD 47.93

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 660Half Thread

SGD 57.39

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 670Half Thread

SGD 70.32

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 680Full-Thread

Loading...

  1. 1

Basic Information

Type Course Thread Material Steel Surface Treatment Trivalent Chromate
Surface Treatment (Details) Trivalent White Mounting Hole Shape Hex Socket Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)