(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Countersunk Head Trivalent Bright Chromate Plating Screw【150-2,000 Pieces Per Package】

Countersunk Head Trivalent Bright Chromate Plating Screw

[Features]Trivalent bright chromate screw for building materials with a length of 10 to 75 mm and a nominal thread size of M 3.5 to M 5.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CSPCSS-ST3W-D3.5-10
CSPCSS-ST3W-D3.5-13
CSPCSS-ST3W-D4-16
CSPCSS-ST3W-D4-19
CSPCSS-ST3W-D4-30
CSPCSS-ST3W-D4-35
CSPCSS-ST3W-D4-50
CSPCSS-ST3W-D4-60
CSPCSS-ST3W-D4-70
CSPCSS-ST3W-D5-19
CSPCSS-ST3W-D5-25
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipThread Nominal (M) Length

SGD 88.48

2,000 Pieces Per Package

1 Pack(s) 18 Day(s) or more 3.510

SGD 87.91

1,500 Pieces Per Package

1 Pack(s) 18 Day(s) or more 3.513

SGD 59.19

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 416

SGD 71.20

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 419

SGD 51.27

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 430

SGD 51.27

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 435

SGD 50.89

300 Pieces Per Package

1 Pack(s) 4 Day(s) or more 450

SGD 38.08

200 Pieces Per Package

1 Pack(s) 4 Day(s) or more 460

SGD 35.15

150 Pieces Per Package

1 Pack(s) 4 Day(s) or more 470

SGD 43.95

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 519

SGD 51.27

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 525

Loading...

  1. 1

Basic Information

Type Course Thread Material Steel Surface Treatment Trivalent Chromate
Surface Treatment (Details) Trivalent White Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)