(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Yamahiro Coarse Thread Screw, Bugle【1-1,000 Pieces Per Package】

Yamahiro Coarse Thread Screw, Bugle

[Material] Steel, stainless steel
[Surface treatment] None, trivalent chromate, painting, coating

Part Number

Configured Part Number is shown.

Part Number
3W-3.8X57X45
3W-4.2X65X45
3W-5.5X90X65
3W-5.5X120X65
SUS-4.2X25
SUS-4.2X28
SUS-4.2X38
SUS-5.5X90X65
SUS-5.5X120X65
YR-3W-3.8X25
YR-3W-3.8X28
YR-3W-3.8X32
YR-3W-3.8X38
YR-3W-3.8X41
YR-3W-3.8X45
YR-3W-4.8X75X45
YR-SUS-4.2X57X45
YR-SUS-4.8X75X45
YR-THW-3.8X25
YR-THW-3.8X32
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSThread Nominal (M) Length Material Surface Treatment Surface Treatment (Details) Sales Unit Size
(mm)
Thread Diameter
(mm)
Number of pieces

SGD 29.65

400 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103.557SteelTrivalent ChromateTrivalent WhiteBox/package3.5X573.8400X10

SGD 29.44

300 Pieces Per Package

1 Pack(s) 4 Day(s) or more 104.265SteelTrivalent ChromateTrivalent WhiteBox/package4.2X654.2300X10

SGD 53.79

200 Pieces Per Package

1 Pack(s) 4 Day(s) or more 105.590SteelTrivalent ChromateTrivalent WhiteBox/package5.5X905.5200X10

SGD 49.08

120 Pieces Per Package

1 Pack(s) 4 Day(s) or more 105.5120SteelTrivalent ChromateTrivalent WhiteBox/package5.5X1205.5120X10

SGD 0.25

1 Piece(s) 4 Day(s) or more 104.225[Stainless] Stainless SteelNoNoLow Quantity (can be purchased from one)4.2X252.81

SGD 136.25

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 104.228[Stainless] Stainless SteelNoNoBox/package4.2X282.81000X10

SGD 120.19

700 Pieces Per Package

1 Pack(s) 4 Day(s) or more 104.238[Stainless] Stainless SteelNoNoBox/package4.2X382.8700X10

SGD 134.32

200 Pieces Per Package

1 Pack(s) 4 Day(s) or more 105.590[Stainless] Stainless SteelNoNoBox/package5.5X905.5200X10

SGD 125.38

120 Pieces Per Package

1 Pack(s) 4 Day(s) or more 105.5120[Stainless] Stainless SteelNoNoBox/package5.5X1205.5120X10

SGD 33.69

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103.825SteelTrivalent ChromateTrivalent WhiteBox/package3.8X253.81000X10

SGD 38.67

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103.828SteelTrivalent ChromateTrivalent WhiteBox/package3.8X283.81000X10

SGD 41.01

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103.832SteelTrivalent ChromateTrivalent WhiteBox/package3.8X323.81000X10

SGD 31.78

700 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103.838SteelTrivalent ChromateTrivalent WhiteBox/package3.8X383.8700X10

SGD 25.34

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103.841SteelTrivalent ChromateTrivalent WhiteBox/package3.8X413.8500X10

SGD 31.06

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103.845SteelTrivalent ChromateTrivalent WhiteBox/package3.8X453.8500X10

SGD 27.48

200 Pieces Per Package

1 Pack(s) 4 Day(s) or more 104.875SteelTrivalent ChromateTrivalent WhiteBox/package4.8X754.8200X10

SGD 101.03

400 Pieces Per Package

1 Pack(s) 4 Day(s) or more 104.257[Stainless] Stainless SteelNoNoBox/package4.2X572.8400X10

SGD 0.65

1 Piece(s) 4 Day(s) or more 104.875[Stainless] Stainless SteelNoNoLow Quantity (can be purchased from one)4.8X754.81

SGD 44.24

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103.825Steel[Paint / Coating] Painting / CoatingHead Paint (White)Box/package3.8X253.81000X10

SGD 51.86

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103.832Steel[Paint / Coating] Painting / CoatingHead Paint (White)Box/package3.8X323.81000X10

Loading...

  1. 1

Basic Information

Type Course Thread Mounting Hole Shape Phillips

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)