(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Placon, 60 Series, GPR6033HA

Placon, 60 Series, GPR6033HA

[Features]
· A wide variety of Placon products are available. Select the type appropriate for the intended application.
· Blue and black (static electricity countermeasure) types can be made to order.

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GPR6033HA-3
GPR6033HA-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard Length
(m)

SGD 418.97

1 Piece(s) 8 Day(s) or more 103

SGD 556.49

1 Piece(s) 8 Day(s) or more 104

Loading...

  1. 1

Basic Information

Roller Diameter(mm) 27.5~30 Roller Width(mm) 45 Roller Color White

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)