(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Plastic Joint GAP-42

Plastic Joint GAP-42

A 45‑degree angle 2-legged plastic joint.
[Features]
· Can be mounted at a preset angle when adding reinforcing diagonal braces.
· Use together with the GAP-41 to add 2 diagonal braces.
[Applications]
· Used as reinforcement for center columns and leg sections of fences, signboards, etc.
· For creating a variety of screen type structures such as bulletin boards, fences and partitions.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GAP-42-BK
GAP-42-IV
GAP-42-K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Color

SGD 3.84

1 Piece(s) 5 Day(s) or more 10[Resin] Plastic[Black] Black

SGD 7.28

1 Piece(s) 5 Day(s) or more 10[Resin] Soft rubber (MRB synthetic rubber)Ivory

SGD 7.28

1 Piece(s) 5 Day(s) or more 10[Resin] Soft rubber (MRB synthetic rubber)[Blue] Dark Blue

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Middle
Applicable Pipe Dia.(φ),(Squre) 28 Intermediate Joint Type Angled (both sides)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)