(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Plastic Joint GAP-24B

Plastic Joint GAP-24B

A flat, single-shaft through-type plastic crosspiece joint.
[Features]
· A plastic joint that can be used to create lightweight pipe rack systems.
· Can be welded using the dedicated TK-100S welding agent.
· Once welded it cannot be switched out or reused.
· The welded parts may deteriorate or detach due to aging.
[Applications]
· Ideal for creating flat crosspiece assemblies with mono-direction throughput in pipe rack system assemblies.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GAP-24B-IV
GAP-24B-K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Color

SGD 4.17

1 Piece(s) 5 Day(s) or more 10[Resin] PlasticIvory

SGD 7.61

1 Piece(s) 5 Day(s) or more 10[Resin] Soft rubber (MRB synthetic rubber)[Blue] Dark Blue

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Middle
Applicable Pipe Dia.(φ),(Squre) 28 Intermediate Joint Type Cross-shaped (1 Direction Through)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)