(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Metal Joint Set Product, GA-20S

Part Number

Configured Part Number is shown.

 
Part Number
GA-20S-BK
GA-20S-NI
GA-20S-WZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSurface Treatment Operating Environment Color

SGD 6.47

1 Piece(s) 5 Day(s) or more 10[Cathodic Electrodeposition Coating] Electrodeposition Baked Paint-[Black] Black

SGD 6.85

1 Piece(s) 5 Day(s) or more 10Nickel PlatingAntistaticSilver

SGD 9.61

1 Piece(s) 5 Day(s) or more 10Trivalent Chrome PlatingAntistaticSilver

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Metal Joint Joint Type Middle
Material SPCC (Cold Rolled Steel) Applicable Pipe Dia.(φ),(Squre) 28 Intermediate Joint Type T Type (1 Direction Through)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)