(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Metal Joint Component, G-34S

Metal Joint Component, G-34S

[Features]
· Unique embossing idea.
· Even though it is a bare pipe, it possesses high moisturizing power and stays firm.
· The pipe does not require a resin coating.
· The joint force towards the resin pipe increases by approximately 37. 5%.
· Can be used for existing resin pipes, similarly as the previous joint.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
G-34S-BK
G-34S-NI
G-34S-PI
G-34S-WZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSurface Treatment Operating Environment Color

SGD 4.07

1 Piece(s) 5 Day(s) or more 10[Cathodic Electrodeposition Coating] Electrodeposition Baked Paint-[Black] Black

SGD 4.45

1 Piece(s) 5 Day(s) or more 10Nickel PlatingAntistaticSilver

SGD 6.49

1 Piece(s) 5 Day(s) or more 10Spraying Baking Coating-Ivory

SGD 5.88

1 Piece(s) 5 Day(s) or more 10Trivalent Chrome PlatingAntistaticSilver

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Metal Joint Joint Type Single Unit
Material SPCC (Cold Rolled Steel) Applicable Pipe Dia.(φ),(Squre) 28

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)