(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Piece, piece puzzle roller type

Piece, piece puzzle roller type

[Features]
· As puzzle specification roller product, layout can be freely arranged by combining.
· With ball bearings, even difficult to convey materials,
such as workpieces with uneven bottom shapes or corrugated board can be transported.
· Ideal where regular layout changes are required, or simplicity in line creation desired.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PZ75-GR-ROLLER

 
Part Number
PZ75-GR-ROLLER
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 21.77

1 Piece(s) 13 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Roller Type Plastic Body Color Green Roller Material PP+EPDM
Cutting No Magnet No Specifications Roller Load Capacity: 30 kgf

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)