(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Chromium S Hook

Chromium S Hook

High Logic Chrome S Hook [Material] steel [Color] chrome / black Chrome

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
00095255
00095256
00095257
00095258
00095259
00095260
00095261
00095262
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Length A
(mm)
Length B
(mm)
Wire diameter Load Capacity
(kg)

SGD 2.25

1 Piece(s) 5 Day(s) or more Chromium8542.545

SGD 2.25

1 Piece(s) 5 Day(s) or more Black chrome8542.545

SGD 2.28

1 Piece(s) 17 Day(s) or more Chromium15052.5510

SGD 3.00

1 Piece(s) 5 Day(s) or more Black chrome15052.5510

SGD 3.45

1 Piece(s) 5 Day(s) or more Chromium17954620

SGD 4.39

1 Piece(s) 6 Day(s) or more Black chrome17954620

SGD 4.29

1 Piece(s) 5 Day(s) or more Chromium29455620

SGD 6.21

1 Piece(s) 5 Day(s) or more Black chrome29455620

Loading...

  1. 1

Basic Information

Type S-shaped Hook Material Iron Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)