(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Floor Pass-Through Pipe Fixture, Floor Band for Fire-Resistant Double-Layer Pipe

Floor Pass-Through Pipe Fixture, Floor Band for Fire-Resistant Double-Layer Pipe

[Features]
· Please inquire as there are cases where the pipe diameters do not match, depending on the manufacturer.
· N-010640, a floor band for stainless steel fire-resistant double layer pipe, can also be fabricated.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
N-010604-25A
N-010604-30A
N-010604-40A
N-010604-50A
N-010604-65A
N-010604-75A
N-010604-100A
N-010604-125A
N-010604-150A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Applicable Tube O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)

SGD 9.38

1 Piece(s) 8 Day(s) or more 40~Less than 5025A47.0

SGD 9.46

1 Piece(s) 8 Day(s) or more 50~Less than 6030A53.0

SGD 9.12

1 Piece(s) 8 Day(s) or more 60~Less than 7040A63.0

SGD 9.27

1 Piece(s) 8 Day(s) or more 70~Less than 8050A76.0

SGD 9.63

1 Piece(s) 8 Day(s) or more 90~Less than 10065A92.0

SGD 9.91

1 Piece(s) 8 Day(s) or more 100~Less than 20075A105.0

SGD 10.28

1 Piece(s) 8 Day(s) or more 100~Less than 200100A131.0

SGD 12.26

1 Piece(s) 8 Day(s) or more 100~Less than 200125A159.0

SGD 12.81

1 Piece(s) 12 Day(s) or more 100~Less than 200150A186.0

Loading...

  1. 1

Basic Information

Type Floor Through Brackets Applicable Tube Type Fire Resistant Dual Pipes Material Steel
Surface Treatment Zinc Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)