(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vertical Pipe Fitting / Mounting Leg, Paddle Shaped Leg for Turbo Anchor

Vertical Pipe Fitting / Mounting Leg, Paddle Shaped Leg for Turbo Anchor

[Features]
・ Threaded type mounting foot for vertical clamp
・ Threaded rod type, so it can be used for various purposes
・ Made of steel (Electrogalvanized plating)
・ It can be used for various applications compared to a spade bolt with washer

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
N-010407-L50-D9X12
N-010407-L65-D9X12
N-010407-L75-D9X12
N-010407-L100-D9X12
N-010407-L125-D9X12
N-010407-L150-D9X12
N-010407-L200-D9X12
N-010407-L250-D9X12
N-010407-L300-D9X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension L
(mm)

SGD 3.33

1 Piece(s) 8 Day(s) or more 50

SGD 3.55

1 Piece(s) 8 Day(s) or more 65

SGD 3.62

1 Piece(s) 8 Day(s) or more 75

SGD 4.06

1 Piece(s) 8 Day(s) or more 100

SGD 4.36

1 Piece(s) 8 Day(s) or more 125

SGD 4.83

1 Piece(s) 8 Day(s) or more 150

SGD 6.67

1 Piece(s) 8 Day(s) or more 200

SGD 7.80

1 Piece(s) 8 Day(s) or more 250

SGD 8.01

1 Piece(s) 8 Day(s) or more 300

Loading...

  1. 1

Basic Information

Type Vertical band related parts Material Steel Surface Treatment Zinc Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)