(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vertical Pipe Fitting / Mounting Leg with Assembly-Type Band BN

Vertical Pipe Fitting / Mounting Leg with Assembly-Type Band BN

Assembled standing band for SGP pipes (VP40A to VP300A can also be used together).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
N-010208-15A
N-010208-20A
N-010208-25A
N-010208-32A
N-010208-40A
N-010208-50A
N-010208-65A
N-010208-80A
N-010208-100A
N-010208-125A
N-010208-150A
N-010208-200A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)

SGD 2.71

1 Piece(s) 7 Day(s) or more 20~Less than 3015A21.7

SGD 2.12

1 Piece(s) 6 Day(s) or more 20~Less than 3020A27.2

SGD 2.34

1 Piece(s) 7 Day(s) or more 30~Less than 4025A34.0

SGD 2.47

1 Piece(s) 7 Day(s) or more 40~Less than 5032A42.7

SGD 2.34

1 Piece(s) 7 Day(s) or more 40~Less than 5040A48.6

SGD 2.76

1 Piece(s) 7 Day(s) or more 60~Less than 7050A60.5

SGD 4.13

1 Piece(s) 7 Day(s) or more 70~Less than 8065A76.3

SGD 5.13

1 Piece(s) 7 Day(s) or more 80~Less than 9080A89.1

SGD 6.11

1 Piece(s) 7 Day(s) or more 100~Less than 200100A114.3

SGD 13.78

1 Piece(s) 8 Day(s) or more 100~Less than 200125A139.8

SGD 19.56

1 Piece(s) 8 Day(s) or more 100~Less than 200150A165.2

SGD 29.35

1 Piece(s) 12 Day(s) or more 200~Less than 300200A216.3

Loading...

  1. 1

Basic Information

Type Vertical band Material Steel Applicable Pipe Type Steel pipe / coated steel pipe
Surface Treatment Zinc Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)