(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Suspending Pipe Fixture, Stainless Steel TP Suspending Band with Turn

Suspending Pipe Fixture, Stainless Steel TP Suspending Band with Turn

[Features]
・ Compatible pipe diameter: Fire-resistant double-layer pipe (Asano fire resistant pipe)
・ Stainless steel (SUS304)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
N-012135-125A
N-012135-150A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal pipe diameter Compatible Diameter of Pipes (A)
(mm)

SGD 49.67

1 Piece(s) 8 Day(s) or more 125A159

SGD 55.04

1 Piece(s) 9 Day(s) or more 150A186

Loading...

  1. 1

Basic Information

Type Hanging Band Main Applicable Tube O.D.(mm) 100~Less than 200 Material SUS304
Applicable Tube Type Fire Resistant Dual Pipes Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)