(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Suspended Pipe Fixture, Hinged Type Suspended Band with Turn

Suspended Pipe Fixture, Hinged Type Suspended Band with Turn

[Features]
・ Hinge type suspension clamp for SGP pipe (It can also be used with VP40A to VP300A)
・ Above 200 A is made of flat steel without ribs
・ The pipe can be temporarily placed
・ Bolts stay horizontal
・ Increased tightening efficiency with anti-rotation

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
N-010103-15A
N-010103-20A
N-010103-25A
N-010103-32A
N-010103-40A
N-010103-50A
N-010103-65A
N-010103-80A
N-010103-100A
N-010103-125A
N-010103-150A
N-010103-200A
N-010103-250A
N-010103-300A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Applicable Tube O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)
Specifications

SGD 2.34

1 Piece(s) 8 Day(s) or more 20~Less than 3015A21.7Packaged in a Bag

SGD 2.34

1 Piece(s) 8 Day(s) or more 20~Less than 3020A27.2Packaged in a Bag

SGD 2.49

1 Piece(s) 8 Day(s) or more 30~Less than 4025A34Packaged in a Bag

SGD 2.28

1 Piece(s) 8 Day(s) or more 40~Less than 5032A42.7Packaged in a Bag

SGD 2.34

1 Piece(s) 8 Day(s) or more 40~Less than 5040A48.6Packaged in a Bag

SGD 2.84

1 Piece(s) 8 Day(s) or more 60~Less than 7050A60.5Packaged in a Bag

SGD 3.62

1 Piece(s) 8 Day(s) or more 70~Less than 8065A76.3Packaged in a Bag

SGD 3.92

1 Piece(s) 8 Day(s) or more 80~Less than 9080A89.1Packaged in a Bag

SGD 4.43

1 Piece(s) 8 Day(s) or more 100~Less than 200100A114.3Packaged in a Bag

SGD 10.64

1 Piece(s) 8 Day(s) or more 100~Less than 200125A139.8-

SGD 12.01

1 Piece(s) 8 Day(s) or more 100~Less than 200150A165.2-

SGD 19.89

1 Piece(s) 9 Day(s) or more 200~Less than 300200A216.3-

SGD 34.23

1 Piece(s) 9 Day(s) or more 200~Less than 300250A267.4-

SGD 48.04

1 Piece(s) 9 Day(s) or more 300~Less than 400300A318.5-

Loading...

  1. 1

Basic Information

Type Hanging Band Material Steel Applicable Tube Type Steel pipe
Surface Treatment Zinc Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)