(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Two-Wheel Caster, Bolt Type (with Stop)

Two-Wheel Caster, Bolt Type (with Stop)

[Product Information]
· Caster type: Screw-in type
· Mounting height (mm): 65
· Stopper: Rotation stopper included
· Wheel characteristics: None
· Hardware material: Iron
· Screw diameter: M8

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
00017385
00017386
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLoad Range
(daN)
Wheel Diameter A or Diameter A
(Ø)
Wheel Width C
(mm)
Load Capacity
(kg)
Part Name

SGD 7.72

1 Piece(s) 5 Day(s) or more ~35.004240.530Two-wheel Caster N-M8-40S

SGD 9.35

1 Piece(s) 5 Day(s) or more 35.01~80.005248.540Two-wheel Caster N-M8-50S

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height B(mm) 65 Stopper (Detail) With Rotation Stopper
Wheel Material Nylon 6 Wheel Characteristics No Fitting Material Iron
Thread Dia. M8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)