(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Two-Wheel Caster, Removable

Two-Wheel Caster, Removable

[Product Information]
· Caster type: Insertion type
· Stopper: None
· Wheel characteristics: None
· Hardware material: Iron
· Shaft diameter (ø): 7

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
00017416
00017418
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height B
(mm)
Load Range
(daN)
Wheel Diameter A or Diameter A
(Ø)
Wheel Width C
(mm)
Load Capacity
(kg)
Part Name

SGD 5.46

1 Piece(s) 4 Day(s) or more 54~35.00425430Two-wheel Caster (Removable)40

SGD 7.70

1 Piece(s) 4 Day(s) or more 6335.01~80.00526340Two-wheel Caster (Removable)50

Loading...

  1. 1

Basic Information

Caster Type Plug Style / Dual Wheels Stopper (Detail) No Wheel Material Nylon 6
Wheel Characteristics No Fitting Material Iron Shaft Diameter(Ø) 7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)