(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Caster That Stops When Sat On

Caster That Stops When Sat On

[Product Information]
· Caster type: Plate type swivel
· Mounting height (mm): 43
· Load range (daN): 220.01 to 320.00
· Stopper: None
· Wheel characteristics: None
· Hardware material: Iron
· Wheel diameter A (ø): 30
· Load resistance (kg): 300

PDF

Japanese Only

Part Number

Configured Part Number is shown.

00017399

 
Part Number
00017399
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 4.84

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Mounting Height B(mm) 43 Load Range(daN) 220.01~320.00
Stopper (Detail) No Wheel Material Nylon 6 Wheel Characteristics No
Fitting Material Iron Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 38
Mounting Hole Pitch Transverse Direction(mm) 6 Plate Length(mm) 50 Plate Width(mm) 20
Wheel Diameter A or Diameter A(Ø) 30 Wheel Width C(mm) 32 Load Capacity(kg) 300
Part Name Free Spring Pressure Caster ⌀30

Please check the type/dimensions/specifications of the part 00017399 in the Caster That Stops When Sat On series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)