(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Continuous Feeding Pipe Fitting, Buried Elbow

Continuous Feeding Pipe Fitting, Buried Elbow

[Features]
・ Ideal for pressure piping
・ Excellent pressure resistance and strength
・ Excellent workability
・ The workability method is the same as the conventional threaded pipe fitting, so it is safe and easy
・ Excellent in cost-effectiveness
・ It is cost-effective because it has excellent durability and the material cost, construction cost, etc., are low

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VD-HBL-4
VD-HBL-5
VD-HBL-21/2
VD-HBRL-4X21/2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2 Max. Operating Pressure
(MPa)

-

1 Piece(s) 17 Day(s) or more Screw⇔Screw Same Diameter・Different Type4B(100A)--3.4

-

1 Piece(s) 17 Day(s) or more Screw⇔Screw Same Diameter・Different Type5B(125A)--3.4

-

1 Piece(s) 17 Day(s) or more Screw⇔Screw Same Diameter・Different Type2 1/2B(65A)--6.9

-

1 Piece(s) 17 Day(s) or more Screw⇔Screw Different Diameter2 1/2B(65A)Rc4B(100A)3.4

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Material Cast Iron Connection Thread Type M1 Rc
Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting Surface Treatment Hard PVC
Operating Temperature Range(°C) -29::66 Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)