(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

PL Fitting Flange for Air Conditioning and Sanitary Piping

PL Fitting Flange for Air Conditioning and Sanitary Piping

A variety of JIS standard fittings and tubing parts are available. The PL fitting flange for air conditioning and sanitary piping is manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Materials: Cast iron
· Applicable fluids: water and air.
· Surface treatment: epoxy resin.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PL-F-1
PL-F-1/2
PL-F-2
PL-F-3
PL-F-3/4
PL-F-4
PL-F-5
PL-F-6
PL-F-11/2
PL-F-11/4
PL-F-21/2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

-

1 Piece(s) 9 Day(s) or more 1B(25A)

-

1 Piece(s) 9 Day(s) or more 1/2B(15A)

-

1 Piece(s) 9 Day(s) or more 2B(50A)

-

1 Piece(s) 9 Day(s) or more 3B(80A)

-

1 Piece(s) 9 Day(s) or more 3/4B(20A)

-

1 Piece(s) 89 Day(s) or more 4B(100A)

-

1 Piece(s) 89 Day(s) or more 5B(125A)

-

1 Piece(s) 17 Day(s) or more 6B(150A)

-

1 Piece(s) 9 Day(s) or more 1 1/2B(40A)

-

1 Piece(s) 9 Day(s) or more 1 1/4B(32A)

-

1 Piece(s) 9 Day(s) or more 2 1/2B(65A)

Loading...

  1. 1

Basic Information

Connecting Shape Flange Connection Type Flange Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water / Air Type Fitting
Max. Operating Pressure(MPa) 2.5 Surface Treatment Epoxy Resin Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)