(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Screw-In Malleable Cast Iron Pipe Fitting, Reducing Elbow

Screw-In Malleable Cast Iron Pipe Fitting, Reducing Elbow

[Features]
・ RING Brand fittings are products produced with state-of-the-art equipment and thorough quality control
・ The RING Brand PL fitting has a powder epoxy resin coated on its inner and outer surfaces by a special coating method, excluding the threaded section, and has excellent adhesion, corrosion resistance, etc.
・ Both products are safe to use

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RL-B-1/2X1/4
RL-B-1/2X3/8
RL-B-1/4X1/8
RL-B-1X1/2
RL-B-1X3/4
RL-B-2X11/2
RL-B-2X11/4
RL-B-3/4X1/2
RL-B-3/4X1/4
RL-B-3/4X3/8
RL-B-3/8X1/4
RL-B-3X1
RL-B-3X2
RL-B-3X11/2
RL-B-3X11/4
RL-B-3X21/2
RL-B-4X3
RL-B-4X11/2
RL-B-4X11/4
RL-B-4X21/2
RL-B-5X3
RL-B-5X4
RL-B-6X4
RL-B-6X5
RL-B-11/2X1
RL-B-11/2X11/4
RL-B-11/4X1
RL-B-11/4X3/4
RL-B-21/2X2
RL-B-21/2X11/2
RL-W-1/2X1/4
RL-W-1/2X3/8
RL-W-1X1/2
RL-W-1X3/4
RL-W-2X11/2
RL-W-2X11/4
RL-W-3/4X1/2
RL-W-3/4X1/4
RL-W-3/4X3/8
RL-W-3/8X1/4
RL-W-3X1
RL-W-3X2
RL-W-4X3
RL-W-4X21/2
RL-W-5X3
RL-W-5X4
RL-W-6X4
RL-W-6X5
RL-W-11/2X1
RL-W-11/2X1/2
RL-W-11/2X3/4
RL-W-11/2X11/4
RL-W-11/4X1
RL-W-11/4X3/4
RL-W-21/2X1/2
RL-W-21/2X2
RL-W-21/2X11/2
RL-W-21/2X11/4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Surface Treatment

-

1 Piece(s) 12 Day(s) or more 1/4B(8A)1/2B(15A)No

-

1 Piece(s) 12 Day(s) or more 3/8B(10A)1/2B(15A)No

-

1 Piece(s) 89 Day(s) or more 1/8B(6A)1/4B(8A)No

-

1 Piece(s) 12 Day(s) or more 1/2B(15A)1B(25A)No

-

1 Piece(s) 12 Day(s) or more 3/4B(20A)1B(25A)No

-

1 Piece(s) 12 Day(s) or more 1 1/2B(40A)2B(50A)No

-

1 Piece(s) 12 Day(s) or more 1 1/4B(32A)2B(50A)No

-

1 Piece(s) 12 Day(s) or more 1/2B(15A)3/4B(20A)No

-

1 Piece(s) 15 Day(s) or more 1/4B(8A)3/4B(20A)No

-

1 Piece(s) 12 Day(s) or more 3/8B(10A)3/4B(20A)No

-

1 Piece(s) 12 Day(s) or more 1/4B(8A)3/8B(10A)No

-

1 Piece(s) 15 Day(s) or more 1B(25A)3B(80A)No

-

1 Piece(s) 15 Day(s) or more 2B(50A)3B(80A)No

-

1 Piece(s) 15 Day(s) or more 1 1/2B(40A)3B(80A)No

-

1 Piece(s) 12 Day(s) or more 1 1/4B(32A)3B(80A)No

-

1 Piece(s) 12 Day(s) or more 2 1/2B(65A)3B(80A)No

-

1 Piece(s) 15 Day(s) or more 3B(80A)4B(100A)No

-

1 Piece(s) 12 Day(s) or more 1 1/2B(40A)4B(100A)No

-

1 Piece(s) 12 Day(s) or more 1 1/4B(32A)4B(100A)No

-

1 Piece(s) 15 Day(s) or more 2 1/2B(65A)4B(100A)No

-

1 Piece(s) 15 Day(s) or more 3B(80A)5B(125A)No

-

1 Piece(s) 15 Day(s) or more 4B(100A)5B(125A)No

-

1 Piece(s) 15 Day(s) or more 4B(100A)6B(150A)No

-

1 Piece(s) 15 Day(s) or more 5B(125A)6B(150A)No

-

1 Piece(s) 12 Day(s) or more 1B(25A)1 1/2B(40A)No

-

1 Piece(s) 12 Day(s) or more 1 1/4B(32A)1 1/2B(40A)No

-

1 Piece(s) 12 Day(s) or more 1B(25A)1 1/4B(32A)No

-

1 Piece(s) 12 Day(s) or more 3/4B(20A)1 1/4B(32A)No

-

1 Piece(s) 15 Day(s) or more 2B(50A)2 1/2B(65A)No

-

1 Piece(s) 15 Day(s) or more 1 1/2B(40A)2 1/2B(65A)No

-

1 Piece(s) 12 Day(s) or more 1/4B(8A)1/2B(15A)Zinc Plating

-

1 Piece(s) 12 Day(s) or more 3/8B(10A)1/2B(15A)Zinc Plating

-

1 Piece(s) 12 Day(s) or more 1/2B(15A)1B(25A)Zinc Plating

-

1 Piece(s) 12 Day(s) or more 3/4B(20A)1B(25A)Zinc Plating

-

1 Piece(s) 12 Day(s) or more 1 1/2B(40A)2B(50A)Zinc Plating

-

1 Piece(s) 12 Day(s) or more 1 1/4B(32A)2B(50A)Zinc Plating

-

1 Piece(s) 12 Day(s) or more 1/2B(15A)3/4B(20A)Zinc Plating

-

1 Piece(s) 12 Day(s) or more 1/4B(8A)3/4B(20A)Zinc Plating

-

1 Piece(s) 12 Day(s) or more 3/8B(10A)3/4B(20A)Zinc Plating

-

1 Piece(s) 12 Day(s) or more 1/4B(8A)3/8B(10A)Zinc Plating

-

1 Piece(s) 12 Day(s) or more 1B(25A)3B(80A)Zinc Plating

-

1 Piece(s) 15 Day(s) or more 2B(50A)3B(80A)Zinc Plating

-

1 Piece(s) 12 Day(s) or more 3B(80A)4B(100A)Zinc Plating

-

1 Piece(s) 15 Day(s) or more 2 1/2B(65A)4B(100A)Zinc Plating

-

1 Piece(s) 15 Day(s) or more 3B(80A)5B(125A)Zinc Plating

-

1 Piece(s) 12 Day(s) or more 4B(100A)5B(125A)Zinc Plating

-

1 Piece(s) 15 Day(s) or more 4B(100A)6B(150A)Zinc Plating

-

1 Piece(s) 15 Day(s) or more 5B(125A)6B(150A)Zinc Plating

-

1 Piece(s) 12 Day(s) or more 1B(25A)1 1/2B(40A)Zinc Plating

-

1 Piece(s) 12 Day(s) or more 1/2B(15A)1 1/2B(40A)Zinc Plating

-

1 Piece(s) 12 Day(s) or more 3/4B(20A)1 1/2B(40A)Zinc Plating

-

1 Piece(s) 12 Day(s) or more 1 1/4B(32A)1 1/2B(40A)Zinc Plating

-

1 Piece(s) 12 Day(s) or more 1B(25A)1 1/4B(32A)Zinc Plating

-

1 Piece(s) 12 Day(s) or more 3/4B(20A)1 1/4B(32A)Zinc Plating

-

1 Piece(s) 15 Day(s) or more 1/2B(15A)2 1/2B(65A)Zinc Plating

-

1 Piece(s) 15 Day(s) or more 2B(50A)2 1/2B(65A)Zinc Plating

-

1 Piece(s) 15 Day(s) or more 1 1/2B(40A)2 1/2B(65A)Zinc Plating

-

1 Piece(s) 15 Day(s) or more 1 1/4B(32A)2 1/2B(65A)Zinc Plating

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air / Steam / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining No Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) 1.0 Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) 2.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)