(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Screw-In Malleable Cast Iron Pipe Fitting, Nipple

Screw-In Malleable Cast Iron Pipe Fitting, Nipple

[Features]
• JFE pipe fittings are produced at cutting-edge facilities with thorough quality control.
• Moreover, ring stamp PL fittings are coat-baked with powder epoxy resin on the inner and outer surfaces, excluding screws, using a special coating method, providing enhanced adhesiveness, corrosion resistance, etc.
• Can be used with a high level of reliability.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
NI-B-1
NI-B-1/2
NI-B-1/4
NI-B-1/8
NI-B-2
NI-B-3
NI-B-3/4
NI-B-3/8
NI-B-4
NI-B-5
NI-B-6
NI-B-11/2
NI-B-11/4
NI-B-21/2
NI-W-1
NI-W-1/2
NI-W-1/4
NI-W-1/8
NI-W-2
NI-W-3
NI-W-3/4
NI-W-4
NI-W-5
NI-W-6
NI-W-11/2
NI-W-11/4
NI-W-21/2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Surface Treatment

SGD 3.85

1 Piece(s) 8 Day(s) or more 1B(25A)No

SGD 2.27

1 Piece(s) 8 Day(s) or more 1/2B(15A)No

SGD 2.67

1 Piece(s) 8 Day(s) or more 1/4B(8A)No

SGD 2.67

1 Piece(s) 8 Day(s) or more 1/8B(6A)No

SGD 10.87

1 Piece(s) 8 Day(s) or more 2B(50A)No

SGD 34.10

1 Piece(s) 8 Day(s) or more 3B(80A)No

SGD 2.56

1 Piece(s) 8 Day(s) or more 3/4B(20A)No

SGD 2.67

1 Piece(s) 8 Day(s) or more 3/8B(10A)No

SGD 58.15

1 Piece(s) 8 Day(s) or more 4B(100A)No

SGD 133.14

1 Piece(s) 8 Day(s) or more 5B(125A)No

SGD 198.33

1 Piece(s) 8 Day(s) or more 6B(150A)No

SGD 7.52

1 Piece(s) 8 Day(s) or more 1 1/2B(40A)No

SGD 5.73

1 Piece(s) 8 Day(s) or more 1 1/4B(32A)No

SGD 21.84

1 Piece(s) 8 Day(s) or more 2 1/2B(65A)No

SGD 2.81

1 Piece(s) 8 Day(s) or more 1B(25A)Zinc Plating

SGD 2.04

1 Piece(s) 8 Day(s) or more 1/2B(15A)Zinc Plating

SGD 2.23

1 Piece(s) 8 Day(s) or more 1/4B(8A)Zinc Plating

SGD 2.23

1 Piece(s) 8 Day(s) or more 1/8B(6A)Zinc Plating

SGD 6.23

1 Piece(s) 8 Day(s) or more 2B(50A)Zinc Plating

SGD 20.46

1 Piece(s) 8 Day(s) or more 3B(80A)Zinc Plating

SGD 2.16

1 Piece(s) 8 Day(s) or more 3/4B(20A)Zinc Plating

SGD 34.88

1 Piece(s) 8 Day(s) or more 4B(100A)Zinc Plating

SGD 106.50

1 Piece(s) 8 Day(s) or more 5B(125A)Zinc Plating

SGD 165.02

1 Piece(s) 8 Day(s) or more 6B(150A)Zinc Plating

SGD 4.66

1 Piece(s) 8 Day(s) or more 1 1/2B(40A)Zinc Plating

SGD 3.72

1 Piece(s) 8 Day(s) or more 1 1/4B(32A)Zinc Plating

SGD 12.23

1 Piece(s) 8 Day(s) or more 2 1/2B(65A)Zinc Plating

Loading...

  1. 1

Basic Information

Connecting Shape Double nipple Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 R Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining No
Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) 1.0 Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) 2.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)