(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Screw-In PL Fitting, Reducing Elbow

Screw-In PL Fitting, Reducing Elbow

[Features]
• JFE pipe fittings are produced at cutting-edge facilities with thorough quality control.
• Moreover, ring stamp PL fittings are coat-baked with powder epoxy resin on the inner and outer surfaces, excluding screws, using a special coating method, providing enhanced adhesiveness, corrosion resistance, etc.
• Can be used with a high level of reliability.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PL-RL-1X1/2
PL-RL-1X3/4
PL-RL-2X11/2
PL-RL-2X11/4
PL-RL-3/4X1/2
PL-RL-3X2
PL-RL-3X21/2
PL-RL-4X3
PL-RL-5X4
PL-RL-11/4X1
PL-RL-21/2X2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

-

1 Piece(s) 15 Day(s) or more 1/2B(15A)1B(25A)

-

1 Piece(s) 15 Day(s) or more 3/4B(20A)1B(25A)

-

1 Piece(s) 15 Day(s) or more 1 1/2B(40A)2B(50A)

-

1 Piece(s) 15 Day(s) or more 1 1/4B(32A)2B(50A)

-

1 Piece(s) 15 Day(s) or more 1/2B(15A)3/4B(20A)

-

1 Piece(s) 15 Day(s) or more 2B(50A)3B(80A)

-

1 Piece(s) 15 Day(s) or more 2 1/2B(65A)3B(80A)

-

1 Piece(s) 15 Day(s) or more 3B(80A)4B(100A)

-

1 Piece(s) 15 Day(s) or more 4B(100A)5B(125A)

-

1 Piece(s) 15 Day(s) or more 1B(25A)1 1/4B(32A)

-

1 Piece(s) 15 Day(s) or more 2B(50A)2 1/2B(65A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air
Type Fitting Max. Operating Pressure(MPa) 2.5 Surface Treatment Epoxy Resin
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)