(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fitting for Resin Pipe J-One Quick-2 Fire-Resistant Tape

Fitting for Resin Pipe J-One Quick-2 Fire-Resistant Tape

A variety of JIS standard fittings and tubing parts are available. Fitting for resin pipe J One Quick 2 fire-resistant tape manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan. Both small and large diameter varieties are available. Type: tape

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BK-KIT-I-IRTW

 
Part Number
BK-KIT-I-IRTW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Type Tape Specifications IRTW length (L): 2000mm, width (W): 60mm, thickness (T): 0.5mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)