(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Transition Fitting Mechanical Elbow

Transition Fitting Mechanical Elbow

A variety of JIS standard fittings and tubing parts are available. Transition fitting mechanical elbow manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Material: FCMB
· Surface treatment: Polyethylene lining.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TRM-L-25
TRM-L-30
TRM-L-50
TRM-L-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter

-

1 Piece(s) 17 Day(s) or more 25A

-

1 Piece(s) 17 Day(s) or more 30A

-

1 Piece(s) 17 Day(s) or more 50A

-

1 Piece(s) 17 Day(s) or more 75A

Loading...

  1. 1

Basic Information

Type Fitting Material FCMB Applicable Fluid Gas
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube 90° Elbow Applicable Tube Material Polyethylene
Maximum Operating Pressure(MPa) 1 Surface Treatment Polyethylene Lining

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)