(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

High-Purity Gas System Fittings - CVC - Union Cross

High-Purity Gas System Fittings - CVC - Union Cross

Material: SUS316L; nominal diameters: 1/8B(6A), 1/4B(8A), 1/2B(15A)
· For use with air and gas.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CVC4-UC-STD-316L

 
Part Number
CVC4-UC-STD-316L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 303.31

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Gasket fittings Fitting Shape Union nut(gasket fitting) Multipoint Piping - Branch Pipe Connection Type Screw-In
Material SUS316L Surface Treatment No Applicable Fluid Air / Gas
Nominal Dia. 1/4B(8A) Grade Mechanical Polishing Finish Variety Union Cross
Length L(mm) 54.40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)