(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High-Purity Gas System Fittings - SCL - Equal Diameter Tees

High-Purity Gas System Fittings - SCL - Equal Diameter Tees

Material: SUS316L, nominal diameters: 1/4B(8A), 3/8B(10A), 1/2B(15A), 3/4B(20A)
· Working fluid: air, gas

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SCL-40T-EP-316L

 
Part Number
SCL-40T-EP-316L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 86.02

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Tee Multipoint Piping - Branch Pipe Connection Type Screw-In
Material SUS316L Surface Treatment No Applicable Fluid Air / Gas
Nominal Dia. 1/4B(8A) Grade Electrolytic Polishing Finishing Outer Diameter OD(mm) 6.35

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)