(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Light Tapping ScrewFlexible【400-1,000 Pieces Per Package】

Light Tapping ScrewFlexible

Made from iron (SWCH8A) with bright chromate plating. Screw with a trumpet shape. Fast entry, and can be used with thin sheet metal without a pilot hole.
Used for all kinds of lightweight metal construction using thin plates up to 1.2 mm in thickness, such as interior, exterior, and facility work.

Part Number

Configured Part Number is shown.

Part Number
4944825540050
4944825540074
4944825540081
4944825540098
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSize JAN code Number of pieces
(pcs.)

SGD 16.41

1,000 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3X20(D=7)49448255400501000

SGD 16.05

800 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3.5X25(D=7)4944825540074800

SGD 13.11

500 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3.5X32(D=7)4944825540081500

SGD 13.04

400 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3.5X41(D=7)4944825540098400

Loading...

  1. 1

Basic Information

Type Related Components Material Iron Surface Treatment Bright Chromate Plating
Part Name Top light screw flexible box Order Unit(pcs.) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)